Z-Stack API Reference  4.30.00.21
_zstackmsg_gpsenddevannounce_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_gpAliasNwkAddress_tpReq
 

Detailed Description

Message send from the ZStack Thread to send device announce as result of gp commissioning The command ID for this message is zstackmsg_CmdIDs_GP_SEND_DEV_ANNOUNCE.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: