TI-OpenThread  1.08.02.01
Data Structures | Macros | Typedefs | Functions
CC1352R1_LAUNCHXL/thread/temp_sensor/platform/nv/nvocmp.h File Reference
#include <ti/drivers/NVS.h>
#include "nvintf.h"
+ Include dependency graph for CC1352R1_LAUNCHXL/thread/temp_sensor/platform/nv/nvocmp.h:
+ This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  NVOCMP_diag_t
 

Macros

#define NVOCMP_EXCEPTION(pg, err)
 
#define NVOCMP_NVID_DIAG   {NVINTF_SYSID_NVDRVR, 1, 0}
 

Typedefs

typedef void(* lowVoltCbFptr) (uint32_t voltage)
 

Functions

void NVOCMP_loadApiPtrs (NVINTF_nvFuncts_t *pfn)
 
void NVOCMP_loadApiPtrsExt (NVINTF_nvFuncts_t *pfn)
 
void NVOCMP_loadApiPtrsMin (NVINTF_nvFuncts_t *pfn)
 
void NVOCMP_setCheckVoltage (void *funcPtr)
 
void NVOCMP_setLowVoltageCb (lowVoltCbFptr funcPtr)
 

Macro Definition Documentation

§ NVOCMP_NVID_DIAG

#define NVOCMP_NVID_DIAG   {NVINTF_SYSID_NVDRVR, 1, 0}

§ NVOCMP_EXCEPTION

#define NVOCMP_EXCEPTION (   pg,
  err 
)

Typedef Documentation

§ lowVoltCbFptr

typedef void(* lowVoltCbFptr) (uint32_t voltage)

Function Documentation

§ NVOCMP_loadApiPtrs()

void NVOCMP_loadApiPtrs ( NVINTF_nvFuncts_t pfn)

§ NVOCMP_loadApiPtrsExt()

void NVOCMP_loadApiPtrsExt ( NVINTF_nvFuncts_t pfn)

§ NVOCMP_loadApiPtrsMin()

void NVOCMP_loadApiPtrsMin ( NVINTF_nvFuncts_t pfn)

§ NVOCMP_setCheckVoltage()

void NVOCMP_setCheckVoltage ( void *  funcPtr)

§ NVOCMP_setLowVoltageCb()

void NVOCMP_setLowVoltageCb ( lowVoltCbFptr  funcPtr)
© Copyright 1995-2020, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale