![]() |
![]() |
TI-OpenThread
1.08.02.01
|
#include <oad.h>
Data Fields | |
uint8_t | bimVer |
BIM version */. More... | |
uint8_t | crcStat |
CRC status */. More... | |
uint8_t | imgCpStat |
Image copy status bytes */. More... | |
uint8_t | imgID [8] |
User-defined Image Identification bytes. */. More... | |
uint8_t | imgNo |
Image number of 'image type' */. More... | |
uint8_t | imgType |
Image Type */. More... | |
uint32_t | len |
Image length in octets. More... | |
uint8_t | metaVer |
Metadata version */. More... | |
uint8_t | softVer [4] |
Software version of the image */. More... | |
uint8_t imgID |
User-defined Image Identification bytes. */.
uint8_t bimVer |
BIM version */.
uint8_t metaVer |
Metadata version */.
uint8_t imgCpStat |
Image copy status bytes */.
uint8_t crcStat |
CRC status */.
uint8_t imgType |
Image Type */.
uint8_t imgNo |
Image number of 'image type' */.
uint32_t len |
Image length in octets.
uint8_t softVer |
Software version of the image */.