![]() |
![]() |
TI-OpenThread
1.08.03.09
|
#include "mbedtls/config.h"
Functions | |
void | mbedtls_debug_set_threshold (int threshold) |
void mbedtls_debug_set_threshold | ( | int | threshold | ) |
when disabling MBEDTLS_SSL_DEBUG_ALL and MBEDTLS_DEBUG_C in openthread/etc/ti/CC26X2R1_LAUNCHXL/ccs/config/mbedtls_config-cc1352 or openthread/etc/ti/CC26X2R1_LAUNCHXL/ccs/config/mbedtls_config-cc2652 during linkage, we saw the error <Linking>
undefined first referenced symbol in file
mbedtls_debug_set_threshold <whole-program>
The root cause is that
In order to fix this issue.
We prefer the option 3.