TI-15.4 Stack API  4.20.00.14
Data Fields
_apimac_mlmewsasyncreq Struct Reference

#include <api_mac.h>

Data Fields

ApiMac_sec_t sec
 
ApiMac_wisunAsycnOperation_t operation
 
ApiMac_wisunAsyncFrame_t frameType
 
uint8_t channels [APIMAC_154G_CHANNEL_BITMAP_SIZ]
 

Detailed Description

MLME WiSUN Async request type

Field Documentation

§ sec

ApiMac_sec_t _apimac_mlmewsasyncreq::sec

The security parameters for this message

§ operation

ApiMac_wisunAsycnOperation_t _apimac_mlmewsasyncreq::operation

Start or Stop Async operation

§ frameType

ApiMac_wisunAsyncFrame_t _apimac_mlmewsasyncreq::frameType

Async frame type

§ channels

uint8_t _apimac_mlmewsasyncreq::channels[APIMAC_154G_CHANNEL_BITMAP_SIZ]

Bit Mask indicating which channels to send the Async frames for the start operation


The documentation for this struct was generated from the following file:
© Copyright 1995-2021, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale