TI BLE5-Stack API Documentation
2.02.03.00
|
Data Fields | |
uint8_t | authReq |
uint16_t | connectionHandle |
Connection Handle. | |
uint8_t | deviceAddr [B_ADDR_LEN] |
address of device requesting security | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status | |
uint8_t | opcode |
GAP_SLAVE_REQUESTED_SECURITY_EVENT | |
GAP_SLAVE_REQUESTED_SECURITY_EVENT message format.
This message is sent to the app when a Slave Security Request is received.
This event will be consumed by the gapbondmgr if it exists.
uint8_t authReq |
Authentication Requirements
Bit 2: MITM, Bits 0-1: bonding (0 - no bonding, 1 - bonding)