![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.03.00
|
LE Data Length Change Event. More...
Data Fields | |
| uint8 | BLEEventCode |
| BLE Event Code. | |
| uint16 | connHandle |
| connection handle | |
| osal_event_hdr_t | hdr |
| osal event header | |
| uint16 | maxRxOctets |
| maximum receive bytes | |
| uint16 | maxRxTime |
| maximum receive time | |
| uint16 | maxTxOctets |
| maximum transmission bytes | |
| uint16 | maxTxTime |
| maximum transmission time | |
LE Data Length Change Event.