![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.03.00
|
LE Extended CTE Connection IQ Report Event. More...
Data Fields | |
| uint8 | BLEEventCode |
| BLE Event Code. | |
| uint16 | connEvent |
| connection event | |
| uint16 | connHandle |
| connection handle | |
| uint8 | cteType |
| cte type | |
| uint8 | dataChIndex |
| index of data channel | |
| uint8 | dataLen |
| samples data length | |
| uint8 | eventIndex |
| event number | |
| osal_event_hdr_t | hdr |
| osal event header | |
| void * | iqSamples |
| list of interleaved I/Q samples (list size is dataLen*2) | |
| uint8 | phy |
| current phy | |
| uint16 | rssi |
| current rssi | |
| uint8 | rssiAntenna |
| antenna ID | |
| uint8 | sampleCtrl |
| sample control - default filtering or RAW_RF | |
| uint8 | sampleRate |
| sample rate (1/2/3/4 MHz) | |
| uint8 | sampleSize |
| sample size (8 or 16 bit) | |
| uint8 | slotDuration |
| sampling slot 1us or 2us | |
| uint8 | status |
| packet status (success or CRC error) | |
| uint16 | totalDataLen |
| samples data length includes in all next events | |
LE Extended CTE Connection IQ Report Event.