TI-OpenThread  1.08.06.06
Variables
LP_CC1352P7_4/thread/thermostat/images.c File Reference
#include <ti/grlib/grlib.h>
#include "graphicext.h"
#include "images.h"
+ Include dependency graph for LP_CC1352P7_4/thread/thermostat/images.c:

Variables

Graphics_Image modeIconImage
 
Graphics_Image setptLeftDigitImage
 
Graphics_Image setptRightDigitImage
 
Graphics_Image setTextImage
 
Graphics_Image tempLeftDigitImage
 
Graphics_Image tempRightDigitImage
 
const Graphics_Image thermostatBackgroundImage []
 
const uint8_t thermostatBackgroundPix [][1520]
 
static const uint32_t thermostatImgPalette []
 
const uint8_t thermostatModePix []
 
const uint8_t thermostatSetPix []
 
const uint8_t thermostatSetPtFontPix []
 
const uint8_t thermostatSetPtUnitsPix []
 
GraphicExt_sprite_t thermostatSpriteList [SPRITE_COUNT]
 
const uint8_t thermostatTempFontPix []
 
Graphics_Image unitsIconImage
 

Variable Documentation

§ thermostatSetPtFontPix

const uint8_t thermostatSetPtFontPix[]
Initial value:
=
{
0xF8, 0x1F, 0xF0, 0x07, 0xE0, 0x03, 0xC1, 0xC3, 0xC3, 0xE1, 0x87, 0xE1, 0x8F, 0xF1, 0x8F, 0xF1,
0x8F, 0xF1, 0x8F, 0xF1, 0x8F, 0xF1, 0x8F, 0xF1, 0x8F, 0xF1, 0x8F, 0xF1, 0x87, 0xE1, 0xC3, 0xC3,
0xC0, 0x03, 0xE0, 0x07, 0xF0, 0x1F, 0xFE, 0x1F, 0xF8, 0x1F, 0xE0, 0x1F, 0xC0, 0x1F, 0xC2, 0x1F,
0xCE, 0x1F, 0xFE, 0x1F, 0xFE, 0x1F, 0xFE, 0x1F, 0xFE, 0x1F, 0xFE, 0x1F, 0xFE, 0x1F, 0xFE, 0x1F,
0xFE, 0x1F, 0xFE, 0x1F, 0xFE, 0x1F, 0xC0, 0x01, 0xC0, 0x01, 0xC0, 0x01, 0xF8, 0x1F, 0xE0, 0x0F,
0xC0, 0x07, 0xC3, 0x83, 0xEF, 0xC3, 0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0x87, 0xFF, 0x07,
0xFF, 0x0F, 0xFE, 0x1F, 0xFC, 0x3F, 0xF8, 0x7F, 0xF0, 0xFF, 0xE0, 0xFF, 0xC0, 0x01, 0xC0, 0x01,
0xC0, 0x01, 0xE0, 0x1F, 0xC0, 0x0F, 0xC0, 0x07, 0xEF, 0x83, 0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0xC7,
0xFF, 0x07, 0xF0, 0x0F, 0xF0, 0x0F, 0xF0, 0x03, 0xFF, 0xC3, 0xFF, 0xE1, 0xFF, 0xE1, 0xFF, 0xE1,
0xFF, 0xC3, 0xC0, 0x03, 0xC0, 0x07, 0xC0, 0x1F, 0xFF, 0x07, 0xFE, 0x07, 0xFC, 0x07, 0xFC, 0x07,
0xF8, 0x07, 0xF8, 0x87, 0xF0, 0x87, 0xE1, 0x87, 0xE3, 0x87, 0xC3, 0x87, 0xC7, 0x87, 0x87, 0x87,
0x80, 0x01, 0x80, 0x01, 0x80, 0x01, 0xFF, 0x87, 0xFF, 0x87, 0xFF, 0x87, 0xFF, 0x87, 0xE0, 0x07,
0xC0, 0x03, 0xC0, 0x03, 0xC0, 0x07, 0xC3, 0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0xC0, 0x7F, 0xC0, 0x0F,
0xC0, 0x07, 0xFE, 0x03, 0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0x83, 0xC0, 0x07,
0xC0, 0x0F, 0xC0, 0x1F, 0xFF, 0x03, 0xF8, 0x03, 0xF0, 0x03, 0xE0, 0x3F, 0xE1, 0xFF, 0xC3, 0xFF,
0xC3, 0xFF, 0xC2, 0x1F, 0x80, 0x07, 0x80, 0x03, 0x80, 0x81, 0x87, 0xE1, 0x87, 0xE1, 0xC3, 0xE1,
0xC3, 0xE1, 0xC3, 0xC1, 0xE0, 0x03, 0xE0, 0x07, 0xF8, 0x0F, 0x80, 0x01, 0x80, 0x01, 0x80, 0x01,
0xC0, 0x01, 0xFF, 0xC3, 0xFF, 0x83, 0xFF, 0x87, 0xFF, 0x07, 0xFF, 0x0F, 0xFF, 0x0F, 0xFE, 0x1F,
0xFE, 0x1F, 0xFC, 0x3F, 0xFC, 0x3F, 0xF8, 0x7F, 0xF8, 0x7F, 0xF0, 0xFF, 0xF0, 0xFF, 0xE1, 0xFF,
0xF8, 0x0F, 0xE0, 0x07, 0xC1, 0x83, 0xC3, 0xC3, 0xC3, 0xE3, 0xC3, 0xE3, 0xC3, 0xC3, 0xE1, 0x87,
0xE0, 0x0F, 0xF0, 0x0F, 0xE0, 0x07, 0xC1, 0x83, 0xC3, 0xC1, 0xC7, 0xE1, 0x87, 0xE1, 0xC3, 0xE1,
0xC1, 0x83, 0xE0, 0x07, 0xF0, 0x0F, 0xF8, 0x1F, 0xE0, 0x0F, 0xC0, 0x07, 0xC3, 0x83, 0x87, 0xC3,
0x87, 0xC3, 0x87, 0xE1, 0x87, 0xE1, 0x83, 0xC1, 0xC0, 0x01, 0xE0, 0x01, 0xF0, 0x01, 0xFF, 0xC3,
0xFF, 0xC3, 0xFF, 0xC3, 0xFF, 0x07, 0xC0, 0x0F, 0xC0, 0x1F, 0xC0, 0x7F,
}

Thermostat font image buffer for the setpoint displayed

§ thermostatSetPtUnitsPix

const uint8_t thermostatSetPtUnitsPix[]
Initial value:
=
{
0xC3, 0xFF, 0x81, 0xFF, 0x9D, 0xFF, 0x9D, 0xFF, 0x99, 0xFF, 0xC3, 0xFF, 0xFF, 0xFF, 0xFF, 0x01,
0xFF, 0x01, 0xFF, 0x3F, 0xFF, 0x3F, 0xFF, 0x3F, 0xFF, 0x03, 0xFF, 0x03, 0xFF, 0x3F, 0xFF, 0x3F,
0xFF, 0x3F, 0xFF, 0x3F, 0xFF, 0x3F,
}

§ thermostatTempFontPix

const uint8_t thermostatTempFontPix[]

Thermostat font image buffer for the temperature displayed

§ thermostatModePix

const uint8_t thermostatModePix[]
Initial value:
=
{
0xFF, 0xFE, 0x7F, 0xFF, 0xFF, 0xCE, 0x73, 0xFF, 0xFF, 0x86, 0x43, 0xFF, 0xFF, 0xC0, 0x03, 0xFF,
0xF8, 0xE0, 0x07, 0x3F, 0xF8, 0xF8, 0x1F, 0x1F, 0x38, 0xFC, 0x3F, 0x1D, 0x08, 0xFE, 0x7F, 0x18,
0x00, 0xFE, 0x7F, 0x00, 0x80, 0xFE, 0x7F, 0x01, 0xE0, 0x7E, 0x7E, 0x07, 0xE0, 0x3E, 0x7C, 0x07,
0x80, 0x0E, 0x70, 0x01, 0x07, 0x02, 0x40, 0xE0, 0x0F, 0xC0, 0x03, 0xF0, 0xFF, 0xE0, 0x07, 0xFF,
0xFF, 0xF8, 0x1F, 0xFF, 0xBF, 0xE0, 0x07, 0xFF, 0x0F, 0xC0, 0x03, 0xF0, 0x07, 0x02, 0x40, 0xC0,
0x80, 0x0E, 0x70, 0x03, 0xE0, 0x3E, 0x7C, 0x07, 0xE0, 0x7E, 0x7E, 0x07, 0x80, 0xFE, 0x7F, 0x01,
0x00, 0xFE, 0x7F, 0x00, 0x18, 0xFE, 0x7F, 0x18, 0x38, 0xFC, 0x3F, 0x1D, 0xF8, 0xF8, 0x1F, 0x1F,
0xF8, 0xE0, 0x07, 0x3F, 0xFF, 0xC0, 0x03, 0xFF, 0xFF, 0x86, 0x63, 0xFF, 0xFF, 0xCE, 0x73, 0xFF,
0xFF, 0xFE, 0x7F, 0xFF, 0xFF, 0xF9, 0xFF, 0xFF, 0xFF, 0xF8, 0x7F, 0xFF, 0xFF, 0xF8, 0x3F, 0xFF,
0xFF, 0xF8, 0x1F, 0xFF, 0xFF, 0xF8, 0x0F, 0xFF, 0xFF, 0xF0, 0x07, 0xFF, 0xFF, 0xF0, 0x06, 0x7F,
0xFF, 0xE0, 0x03, 0x3F, 0xFF, 0xE0, 0x03, 0x1F, 0xFF, 0xC0, 0x01, 0x0F, 0xFB, 0xC0, 0x01, 0x0F,
0xF9, 0x80, 0x00, 0x07, 0xF1, 0x00, 0x00, 0x07, 0xF1, 0x00, 0x00, 0x03, 0xE0, 0x00, 0x00, 0x03,
0xE0, 0x00, 0x40, 0x01, 0xC0, 0x00, 0x60, 0x01, 0xC0, 0x00, 0x70, 0x01, 0x80, 0x00, 0xF0, 0x01,
0x80, 0x08, 0xF8, 0x01, 0x80, 0x08, 0xF8, 0x01, 0x80, 0x09, 0xFC, 0x01, 0x80, 0x1B, 0xFC, 0x01,
0x80, 0x1F, 0xFC, 0x01, 0x80, 0x3F, 0xFC, 0x01, 0x80, 0x3F, 0xFC, 0x03, 0xC0, 0x7F, 0xFC, 0x03,
0xC0, 0x7F, 0xFC, 0x07, 0xE0, 0x7F, 0xFC, 0x0F, 0xF0, 0x7F, 0xFC, 0x1F, 0xF8, 0x7F, 0xFC, 0x3F,
0xFC, 0x7F, 0xFC, 0x7F, 0xFF, 0x3F, 0xF9, 0xFF,
}

Thermostat Mode icon sprite image buffer

§ thermostatSetPix

const uint8_t thermostatSetPix[]
Initial value:
=
{
0xF0, 0x7E, 0x01, 0xE0, 0x07, 0xFF, 0xC0, 0x3C, 0x00, 0xC0, 0x03, 0xFF, 0x80, 0x3C, 0x00, 0xC0,
0x03, 0xFF, 0x0F, 0xFC, 0x3F, 0xFC, 0x3F, 0xFF, 0x0F, 0xFC, 0x3F, 0xFC, 0x3E, 0x3F, 0x0F, 0xFC,
0x3F, 0xFC, 0x3E, 0x3F, 0x03, 0xFC, 0x3F, 0xFC, 0x3E, 0x3F, 0x80, 0x7C, 0x00, 0xFC, 0x3F, 0xFF,
0xC0, 0x3C, 0x00, 0xFC, 0x3F, 0xFF, 0xF0, 0x1C, 0x01, 0xFC, 0x3F, 0xFF, 0xFE, 0x1C, 0x3F, 0xFC,
0x3F, 0xFF, 0xFE, 0x1C, 0x3F, 0xFC, 0x3F, 0xFF, 0xFE, 0x1C, 0x3F, 0xFC, 0x3E, 0x3F, 0x00, 0x1C,
0x00, 0xFC, 0x3E, 0x3F, 0x00, 0x3C, 0x00, 0xFC, 0x3E, 0x3F, 0x00, 0x7C, 0x00, 0xFC, 0x3F, 0xFF,
}

Thermostat "set:" sprite image buffer

§ thermostatBackgroundPix

const uint8_t thermostatBackgroundPix[][1520]

Thermostat animated background frames

§ thermostatImgPalette

const uint32_t thermostatImgPalette[]
static
Initial value:
=
{
0x000000, 0xffffff
}

Thermostat image palette information

§ thermostatBackgroundImage

const Graphics_Image thermostatBackgroundImage[]

Thermostat background animation frames

§ tempLeftDigitImage

Graphics_Image tempLeftDigitImage
Initial value:
=
{
.bPP = IMAGE_FMT_1BPP_UNCOMP,
.xSize = TEMP_FONT_W,
.ySize = TEMP_FONT_H,
.numColors = 2,
.pPalette = thermostatImgPalette,
}
#define TEMP_FONT_H
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:80
static const uint32_t thermostatImgPalette[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:886
#define TEMP_FONT_W
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:79
const uint8_t thermostatTempFontPix[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:100

Image for the left digit to display the temperature

§ tempRightDigitImage

Graphics_Image tempRightDigitImage
Initial value:
=
{
.bPP = IMAGE_FMT_1BPP_UNCOMP,
.xSize = TEMP_FONT_W,
.ySize = TEMP_FONT_H,
.numColors = 2,
.pPalette = thermostatImgPalette,
}
#define TEMP_FONT_H
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:80
static const uint32_t thermostatImgPalette[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:886
#define TEMP_FONT_W
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:79
const uint8_t thermostatTempFontPix[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:100

Image for the right digit to display the temperature

§ setptLeftDigitImage

Graphics_Image setptLeftDigitImage
Initial value:
=
{
.bPP = IMAGE_FMT_1BPP_UNCOMP,
.xSize = SETPT_FONT_W,
.ySize = SETPT_FONT_H,
.numColors = 2,
.pPalette = thermostatImgPalette,
}
static const uint32_t thermostatImgPalette[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:886
#define SETPT_FONT_W
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:73
const uint8_t thermostatSetPtFontPix[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:64
#define SETPT_FONT_H
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:74

Image for the left digit to display the setpoint

§ setptRightDigitImage

Graphics_Image setptRightDigitImage
Initial value:
=
{
.bPP = IMAGE_FMT_1BPP_UNCOMP,
.xSize = SETPT_FONT_W,
.ySize = SETPT_FONT_H,
.numColors = 2,
.pPalette = thermostatImgPalette,
}
static const uint32_t thermostatImgPalette[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:886
#define SETPT_FONT_W
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:73
const uint8_t thermostatSetPtFontPix[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:64
#define SETPT_FONT_H
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:74

Image for the right digit to display the setpiont

§ setTextImage

Graphics_Image setTextImage
Initial value:
=
{
.bPP = IMAGE_FMT_1BPP_UNCOMP,
.xSize = 48,
.ySize = 16,
.numColors = 2,
.pPalette = thermostatImgPalette,
.pPixel = thermostatSetPix,
}
const uint8_t thermostatSetPix[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:287
static const uint32_t thermostatImgPalette[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:886

Image for the "SET:" icon

§ modeIconImage

Graphics_Image modeIconImage
Initial value:
=
{
.bPP = IMAGE_FMT_1BPP_UNCOMP,
.xSize = MODE_ICON_W,
.ySize = MODE_ICON_H,
.numColors = 2,
.pPalette = thermostatImgPalette,
.pPixel = thermostatModePix,
}
static const uint32_t thermostatImgPalette[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:886
#define MODE_ICON_W
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:83
#define MODE_ICON_H
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:84
const uint8_t thermostatModePix[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:265

Image for the mode icon

§ unitsIconImage

Graphics_Image unitsIconImage
Initial value:
=
{
.bPP = IMAGE_FMT_1BPP_UNCOMP,
.xSize = SETPT_FONT_W,
.ySize = SETPT_FONT_H,
.numColors = 2,
.pPalette = thermostatImgPalette,
}
static const uint32_t thermostatImgPalette[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:886
const uint8_t thermostatSetPtUnitsPix[]
Definition: LP_CC1352P7_4/thread/thermostat/images.c:92
#define SETPT_FONT_W
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:73
#define SETPT_FONT_H
Definition: CC1352P_2_LAUNCHXL/thread/thermostat/images.h:74

Image for the units icon

§ thermostatSpriteList

GraphicExt_sprite_t thermostatSpriteList[SPRITE_COUNT]
© Copyright 1995-2022, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale