Z-Stack API Reference  5.40.00.05
ZCL HVAC Clusters

This group defines the IDs for the HVAC Clusters defined in the ZCL v7 specification. More...

Macros

#define ZCL_CLUSTER_ID_HVAC_PUMP_CONFIG_CONTROL   0x0200
 
#define ZCL_CLUSTER_ID_HVAC_THERMOSTAT   0x0201
 Thermostat Cluster. Attributes and commands for functionality of a thermostat.
 
#define ZCL_CLUSTER_ID_HVAC_FAN_CONTROL   0x0202
 
#define ZCL_CLUSTER_ID_HVAC_DIHUMIDIFICATION_CONTROL   0x0203
 
#define ZCL_CLUSTER_ID_HVAC_USER_INTERFACE_CONFIG   0x0204
 

Detailed Description

This group defines the IDs for the HVAC Clusters defined in the ZCL v7 specification.

Macro Definition Documentation

§ ZCL_CLUSTER_ID_HVAC_DIHUMIDIFICATION_CONTROL

#define ZCL_CLUSTER_ID_HVAC_DIHUMIDIFICATION_CONTROL   0x0203

Dehumidification Control Cluster. Attributes and commands for dehumidification functionality devices.

§ ZCL_CLUSTER_ID_HVAC_FAN_CONTROL

#define ZCL_CLUSTER_ID_HVAC_FAN_CONTROL   0x0202

Fan Control Cluster. Attributes and commands to control the speed of a fan as part of a heating / cooling system.

§ ZCL_CLUSTER_ID_HVAC_PUMP_CONFIG_CONTROL

#define ZCL_CLUSTER_ID_HVAC_PUMP_CONFIG_CONTROL   0x0200

Pump Configuration and Control Cluster. Attributes and commands for the setup and control of pump devices.

§ ZCL_CLUSTER_ID_HVAC_USER_INTERFACE_CONFIG

#define ZCL_CLUSTER_ID_HVAC_USER_INTERFACE_CONFIG   0x0204

Thermostat User Interface Configuration Cluster. Attributes and commands for configuration of the user interface for a thermostat, or a thermostat controller device, that supports a keypad and LCD screen.