![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.05.00
|
Macros | |
| #define | INIT_PHYPARAM_DFLT_CONN_INT_MAX 80 |
| Default maximum connection interval (in 1.25ms) | |
| #define | INIT_PHYPARAM_DFLT_CONN_INT_MIN 80 |
| Default minimum connection interval (in 1.25ms) | |
| #define | INIT_PHYPARAM_DFLT_CONN_LATENCY 0 |
| Default connection latency. | |
| #define | INIT_PHYPARAM_DFLT_MAX_CE_LEN 0xFFFF |
| Default maximum connection event length (currently ignored) | |
| #define | INIT_PHYPARAM_DFLT_MIN_CE_LEN 0 |
| Default minimum connection event length (currently ignored) | |
| #define | INIT_PHYPARAM_DFLT_SCAN_INTERVAL 16 |
| Default scan interval (in 625us) | |
| #define | INIT_PHYPARAM_DFLT_SCAN_WINDOW 16 |
| Default scan interval (in 625us) | |
| #define | INIT_PHYPARAM_DFLT_SUP_TIMEOUT 2000 |
| Default supervision timeout (in 10ms) | |