![]() |
![]() |
Z-Stack API Reference
6.10.00.04
|
Data Fields | |
uint8_t | deviceId |
The DeviceID for GPD. | |
gpdCommissioningOptions_t | options |
Options field. | |
gpdCommissioningExtOptions_t | extOptions |
Extended options field. | |
uint8_t | gpdKey [SEC_KEY_LEN] |
The security key for the GPD. | |
uint32_t | gpdKeyMic |
Key MIC. | |
uint32_t | gpdOutCounter |
Security frame counter. | |
gpdCommissioningAppInfo_t | appInfo |
Application information. | |
uint16_t | manufacturerId |
ManufacturerID value. | |
uint16_t | modeId |
ModelID value. | |
uint8_t | numberOfGpdCommands |
uint8_t * | pGpdCommandList |
Commmand list. | |
gpdCommissioningClusterLength_t | clusterListLength |
Cluster list lenght. | |
uint16_t * | pServerList |
Server list. | |
uint16_t * | pClientList |
Client list. | |
uint8_t numberOfGpdCommands |
Number of GP commands defines the number of items in the GP command list field.