Z-Stack API Reference  6.10.00.04
_zstackmsg_secmgrappkeytypesetreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_secMgrAppKeyTypeSetReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to issue a App Key Type Set Command (ZR Only). The command ID for this message is zstackmsg_CmdIDs_SEC_MGR_APP_KEY_TYPE_SET_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: