Migration Guide¶
Updating from previous SDKs¶
The documentation below references the CC26x2 but applies to the CC13x2 as well.
Porting Guides¶
Porting guides are for incremental changes from previous SDKs.
Migration Guides¶
Migration guides are used to migrate major changes, e.g. from one device or configuration to another.
- GPIO++ Driver Porting Guide
- Running Software Examples on CC2652XSIP and CC2651RSIPA devices
- Running Software Examples on CC2652P
- Running Software Examples on CC2672X3
- Running Software Examples on the CC13x2x7 or CC26x2x7
- Running Software Examples on the CC13x1x3 or CC26x1x3
- SysConfig Migration
- TI-RTOS to TI-RTOS7 Migration
- CC26x0 to CC13xx or CC26xx
- CC253x to CC13xx or CC26xx