rflib
|
Update Radio Settings Command. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0001. More... | |
uint16_t | __dummy0 |
uint32_t * | pRegOverride |
Pointer to a list of hardware and configuration registers to override. More... | |
Update Radio Settings Command.
uint16_t rfc_CMD_UPDATE_RADIO_SETUP_s::commandNo |
The command ID number 0x0001.
uint16_t rfc_CMD_UPDATE_RADIO_SETUP_s::__dummy0 |
uint32_t * rfc_CMD_UPDATE_RADIO_SETUP_s::pRegOverride |
Pointer to a list of hardware and configuration registers to override.