![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.07.00
|
RTLS Configuration structure. More...
Data Fields | |
uint8_t | devId |
Device ID. | |
uint8_t | identifier [CHIP_ID_SIZE] |
Chip Identifier. | |
uint8_t | maxNumConns |
Maximum number of connections to support. | |
uint16_t | revNum |
Revision. | |
pfnRtlsAppCb | rtlsAppCb |
Application callback function. | |
rtlsCapabilities_e | rtlsCapab |
RTLS Capabilities. | |
RTLS Configuration structure.