![]() |
![]() |
OpenThread
1.05.03.02
|
Data Structures | |
class | BackboneRouter |
class | DnsSrpAnycast |
class | DnsSrpUnicast |
class | Manager |
Variables | |
const uint32_t | kThreadEnterpriseNumber = ServiceTlv::kThreadEnterpriseNumber |
Thread enterprise number. More... | |
const uint32_t kThreadEnterpriseNumber = ServiceTlv::kThreadEnterpriseNumber |
Thread enterprise number.
Referenced by ServiceTlv::GetEnterpriseNumber(), Manager::GetServiceId(), and ServiceTlv::Init().