Z-Stack API Reference  6.30.00.23
_zstackmsg_secnwkkeygetreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_secNwkKeyGetReq_tpReq
 
zstack_secNwkKeyGetRsp_tpRsp
 

Detailed Description

Send this message to the ZStack Thread to retrieve a network key. The command ID for this message is zstackmsg_CmdIDs_SEC_NWK_KEY_GET_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields

§ pRsp

Response fields (immediate response)


The documentation for this struct was generated from the following file: