SYS/BIOS
7.00
|
64-bit frequency struct (in Hz) More...
Data Fields | |
uint32_t | hi |
most significant 32-bits of frequency More... | |
uint32_t | lo |
least significant 32-bits of frequency More... | |
64-bit frequency struct (in Hz)
Some platforms only support 32-bit frequency. In this case, the most significant 32-bits are always set to 0.
uint32_t Types_FreqHz::hi |
most significant 32-bits of frequency
uint32_t Types_FreqHz::lo |
least significant 32-bits of frequency