TI BLE5-Stack API Documentation
2.02.08.01
|
RTLS Services.
Go to the source code of this file.
Data Structures | |
struct | rtlsSrv_antennaInfo_t |
LE CTE Antenna Information Event RTLSSRV_ANTENNA_INFORMATION_EVT. More... | |
struct | rtlsSrv_ClAoAEnableEvt_t |
CL AoA Enable command complete event. More... | |
struct | rtlsSrv_ClCmdCompleteEvt_t |
CL AoA command complete event. More... | |
struct | rtlsSrv_clIQReport_t |
CTE Connectionless IQ Report Event RTLSSRV_CL_CTE_IQ_REPORT_EVT. More... | |
struct | rtlsSrv_connectionIQReport_t |
CTE Connection IQ Report Event RTLSSRV_CONNECTION_CTE_IQ_REPORT_EVT. More... | |
struct | rtlsSrv_cteReqFailed_t |
LE CTE Request Failed Event RTLSSRV_CTE_REQUEST_FAILED_EVT. More... | |
struct | rtlsSrv_errorEvt_t |
RTLS Services error structure RTLSSRV_ERROR_EVT. More... | |
struct | rtlsSrv_evt_t |
RTLS Services passes messages in this format. More... | |
struct | rtlsSrv_PeriodicAdvRpt_t |
Periodic adverting report event. More... | |
struct | rtlsSrv_SyncEstEvt_t |
Periodic advertising sync establish event structure. More... | |
struct | rtlsSrv_SyncLostEvt_t |
Periodic advertising sync lost event. More... | |
Macros | |
#define | RTLSSRV_ANTENNA_INFORMATION_EVT 2 |
#define | RTLSSRV_BAD_PARAMETER 0x12 |
Invalid parameter. | |
#define | RTLSSRV_CL_AOA_ENABLE_EVT 12 |
#define | RTLSSRV_CL_CTE_ANTENNA_LIST_MAX_LENGTH LL_CTE_ANTENNA_LIST_MAX_LENGTH |
CTE antenna maximum switch length. | |
#define | RTLSSRV_CL_CTE_ANTENNA_LIST_MIN_LENGTH LL_CTE_ANTENNA_LIST_MIN_LENGTH |
CTE antenna minimum switch length. | |
#define | RTLSSRV_CL_CTE_EVT 5 |
#define | RTLSSRV_CL_CTE_IQ_REPORT_EVT 10 |
#define | RTLSSRV_CL_CTE_MAX_COUNT LL_CTE_COUNT_MAX |
CTE count - maximum value. | |
#define | RTLSSRV_CL_CTE_MAX_LEN LL_CTE_MAX_LEN |
CTE maximum length. | |
#define | RTLSSRV_CL_CTE_MIN_COUNT LL_CTE_COUNT_MIN |
CTE count - minimum value. | |
#define | RTLSSRV_CL_CTE_MIN_LEN LL_CTE_MIN_LEN |
CTE minimun length. | |
#define | RTLSSRV_COMMAND_DISALLOWED 0x0C |
Disallowed Command. | |
#define | RTLSSRV_CONN_HANDLE_INVALID 0x02 |
Invalid Handle. | |
#define | RTLSSRV_CONNECTION_CTE_IQ_REPORT_EVT 1 |
#define | RTLSSRV_CTE_REQUEST_FAILED_EVT 3 |
#define | RTLSSRV_CTE_SAMPLE_CONTROL_RF_DEFAULT_FILTERING CTE_SAMPLING_CONTROL_DEFAULT_FILTERING |
CTE Sample Control. | |
#define | RTLSSRV_CTE_SAMPLE_CONTROL_RF_RAW_NO_FILTERING CTE_SAMPLING_CONTROL_RF_RAW_NO_FILTERING |
#define | RTLSSRV_CTE_SAMPLE_RATE_1MHZ CTE_SAMPLING_CONFIG_1MHZ |
CTE Sample Rates. More... | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOA_RX LL_CTE_SAMPLE_RATE_1US_AOA_RX |
Angle of Arrival RX. | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_RX LL_CTE_SAMPLE_RATE_1US_AOD_RX |
Angle of Departure RX. | |
#define | RTLSSRV_CTE_SAMPLE_RATE_1US_AOD_TX LL_CTE_SAMPLE_RATE_1US_AOD_TX |
CTE supported modes, only AoA at this point. More... | |
#define | RTLSSRV_CTE_SAMPLE_RATE_2MHZ CTE_SAMPLING_CONFIG_2MHZ |
2 MHz | |
#define | RTLSSRV_CTE_SAMPLE_RATE_3MHZ CTE_SAMPLING_CONFIG_3MHZ |
3 MHz | |
#define | RTLSSRV_CTE_SAMPLE_RATE_4MHZ CTE_SAMPLING_CONFIG_4MHZ |
4 MHz | |
#define | RTLSSRV_CTE_SAMPLE_SIZE_16BITS LL_CTE_SAMPLE_SIZE_16BITS |
16 bit | |
#define | RTLSSRV_CTE_SAMPLE_SIZE_8BITS LL_CTE_SAMPLE_SIZE_8BITS |
CTE Sample Size. More... | |
#define | RTLSSRV_CTE_SAMPLE_SLOT_1US LL_CTE_SAMPLE_SLOT_1US |
CTE sample slot type. More... | |
#define | RTLSSRV_CTE_SAMPLE_SLOT_2US LL_CTE_SAMPLE_SLOT_2US |
2 μsec | |
#define | RTLSSRV_CTE_SAMPLING_DISABLE LL_CTE_SAMPLING_DISABLE |
Disabled. | |
#define | RTLSSRV_CTE_SAMPLING_ENABLE LL_CTE_SAMPLING_ENABLE |
Enabled. | |
#define | RTLSSRV_CTE_SAMPLING_NOT_INIT LL_CTE_SAMPLING_NOT_INIT |
CTE Sampling state. More... | |
#define | RTLSSRV_CTE_TYPE_AOA LL_CTE_TYPE_AOA |
CTE types. More... | |
#define | RTLSSRV_ERROR_DUE_TO_LIMITED_RESOURCES 0x0D |
Limited Resources. | |
#define | RTLSSRV_ERROR_EVT 4 |
#define | RTLSSRV_FEATURE_NOT_SUPPORTED 0x11 |
Unsupported Feature. | |
#define | RTLSSRV_OUT_OF_MEMORY 0x07 |
Out of Memory. | |
#define | RTLSSRV_PERIODIC_ADV_RPT 9 |
#define | RTLSSRV_PERIODIC_ADV_TERMINATE_SYNC 11 |
#define | RTLSSRV_READ_PERIODIC_LIST_SIZE_EVT 6 |
#define | RTLSSRV_REMOTE_FEATURE_NOT_SUPPORTED 0x1A |
Unsupported Remote Feature. | |
#define | RTLSSRV_REVERSE_SYNC_HANDLE 0x0FFF |
Reverse sync handle mask. | |
#define | RTLSSRV_SET_CL_CTE_TRANSMIT_ENABLE 0x2052 |
CL CTE transmit Enable cmd complete event. | |
#define | RTLSSRV_SET_CL_CTE_TRANSMIT_PARAMS 0x2051 |
CL CTE transmit params cmd complete event. | |
#define | RTLSSRV_SET_CL_IQ_SAMPLING_ENABLE 0x2053 |
CL CTE iq sampling enable. | |
#define | RTLSSRV_SET_CONNECTION_CTE_RECEIVE_PARAMS 0x2054 |
Receive Parameters. | |
#define | RTLSSRV_SET_CONNECTION_CTE_REQUEST_ENABLE 0x2056 |
Enable Request. | |
#define | RTLSSRV_SET_CONNECTION_CTE_RESPONSE_ENABLE 0x2057 |
Enable Response. | |
#define | RTLSSRV_SET_CONNECTION_CTE_TRANSMIT_PARAMS 0x2055 |
Transmit Parameters. | |
#define | RTLSSRV_SYNC_EST_EVT 7 |
#define | RTLSSRV_SYNC_HANDLE_MASK 0x1000 |
Sync handle mask. | |
#define | RTLSSRV_SYNC_LOST_EVT 8 |
#define | RTLSSRV_UNKNOWN_ADVERTISING_IDENTIFIER 0x42 |
Unknown Advertising Identifier. | |
Typedefs | |
typedef void(* | pfnAppEventHandlerCB_t) (rtlsSrv_evt_t *pEvt) |
Functions | |
bStatus_t | RTLSSrv_CLCteTransmitEnable (uint8 advHandle, uint8 enable) |
bStatus_t | RTLSSrv_init (uint8_t numOfRTLSConns) |
bStatus_t | RTLSSrv_initAntArray (uint8_t mainAntenna) |
bStatus_t | RTLSSrv_processHciEvent (uint16_t hciEvt, uint16_t hciEvtSz, uint8_t *pEvtData) |
bStatus_t | RTLSSrv_readAntennaInformationCmd (void) |
bStatus_t | RTLSSrv_register (pfnAppEventHandlerCB_t pCB) |
bStatus_t | RTLSSrv_setCLCteSamplingEnableCmd (uint16_t syncHandle, uint8_t enable, uint8_t slotDuration, uint8_t maxSampleCte, uint8_t numAnt, uint8_t pAntPattern[]) |
bStatus_t | RTLSSrv_SetCLCteTransmitParams (uint8 advHandle, uint8 cteLength, uint8 cteType, uint8 cteCount, uint8 switchLen, uint8 *pAntenna) |
bStatus_t | RTLSSrv_setConnCteReceiveParams (uint16_t connHandle, uint8_t samplingEnable, uint8_t slotDurations, uint8_t numAnt, uint8_t antArray[]) |
bStatus_t | RTLSSrv_setConnCteRequestEnableCmd (uint16_t connHandle, uint8_t enable, uint16_t interval, uint8_t length, uint8_t type) |
bStatus_t | RTLSSrv_setConnCteResponseEnableCmd (uint16_t connHandle, uint8_t enable) |
bStatus_t | RTLSSrv_setConnCteTransmitParams (uint16_t connHandle, uint8_t types, uint8_t length, uint8_t antArray[]) |
bStatus_t | RTLSSrv_setCteSampleAccuracy (uint16_t handle, uint8_t sampleRate1M, uint8_t sampleSize1M, uint8_t sampleRate2M, uint8_t sampleSize2M, uint8_t sampleCtrl) |
Variables | |
uint8_t | maxNumClCteBufs |
Maximum number of buffers for CL AoA. | |