45 #ifndef ti_drivers_nvs_flash_FlashCC26X4_s__include 46 #define ti_drivers_nvs_flash_FlashCC26X4_s__include 50 #include <psa_manifest/sid.h> 60 #define TI_SP_MSG_TYPE_USER 16 62 #define FLASH_SP_MSG_TYPE_PROTECTION_GET TI_SP_MSG_TYPE_USER + 0 63 #define FLASH_SP_MSG_TYPE_SECTOR_ERASE TI_SP_MSG_TYPE_USER + 1 64 #define FLASH_SP_MSG_TYPE_PROGRAM TI_SP_MSG_TYPE_USER + 2 65 #define FLASH_SP_MSG_TYPE_PROGRAM_4X TI_SP_MSG_TYPE_USER + 3 66 #define FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET TI_SP_MSG_TYPE_USER + 4 67 #define FLASH_SP_MSG_TYPE_FLASH_SIZE_GET TI_SP_MSG_TYPE_USER + 5 uint32_t count
Definition: FlashCC26X4_s.h:73
uint32_t sectorAddress
Definition: FlashCC26X4_s.h:72
uint8_t * dataBuffer
Definition: FlashCC26X4_s.h:71
Definition: FlashCC26X4_s.h:69