Secure Flash Service.
The Secure Flash Service is used to access the flash driver when using TF-M configuration.
#include <stddef.h>
#include <stdint.h>
#include <psa_manifest/sid.h>
Go to the source code of this file.
Data Structures | |
struct | FlashCC26X4_s_program |
Macros | |
#define | TI_SP_MSG_TYPE_USER 16 |
#define | FLASH_SP_MSG_TYPE_PROTECTION_GET TI_SP_MSG_TYPE_USER + 0 |
#define | FLASH_SP_MSG_TYPE_SECTOR_ERASE TI_SP_MSG_TYPE_USER + 1 |
#define | FLASH_SP_MSG_TYPE_PROGRAM TI_SP_MSG_TYPE_USER + 2 |
#define | FLASH_SP_MSG_TYPE_PROGRAM_4X TI_SP_MSG_TYPE_USER + 3 |
#define | FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET TI_SP_MSG_TYPE_USER + 4 |
#define | FLASH_SP_MSG_TYPE_FLASH_SIZE_GET TI_SP_MSG_TYPE_USER + 5 |
#define TI_SP_MSG_TYPE_USER 16 |
#define FLASH_SP_MSG_TYPE_PROTECTION_GET TI_SP_MSG_TYPE_USER + 0 |
#define FLASH_SP_MSG_TYPE_SECTOR_ERASE TI_SP_MSG_TYPE_USER + 1 |
#define FLASH_SP_MSG_TYPE_PROGRAM TI_SP_MSG_TYPE_USER + 2 |
#define FLASH_SP_MSG_TYPE_PROGRAM_4X TI_SP_MSG_TYPE_USER + 3 |
#define FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET TI_SP_MSG_TYPE_USER + 4 |
#define FLASH_SP_MSG_TYPE_FLASH_SIZE_GET TI_SP_MSG_TYPE_USER + 5 |