#include <AESECBCC26X4_s.h>
Data Fields | |
SecureCallback_Object | object |
AESECB_Handle | handle |
int_fast16_t | returnValue |
AESECB_Operation * | operation |
AESECB_OperationType | operationType |
SecureCallback_Object AESECB_s_SecureCallback::object |
AESECB_Handle AESECB_s_SecureCallback::handle |
int_fast16_t AESECB_s_SecureCallback::returnValue |
AESECB_Operation* AESECB_s_SecureCallback::operation |
AESECB_OperationType AESECB_s_SecureCallback::operationType |