AESGCMCC26XX Object. More...
#include <AESGCMCC26XX.h>
Data Fields | |
bool | isOpen |
bool | operationInProgress |
bool | operationCanceled |
int_fast16_t | returnStatus |
AESGCM_ReturnBehavior | returnBehavior |
AESGCM_OperationType | operationType |
uint32_t | semaphoreTimeout |
AESGCM_CallbackFxn | callbackFxn |
AESGCM_Operation * | operation |
AESGCMCC26XX Object.
The application must not access any member variables of this structure!
bool AESGCMCC26XX_Object::isOpen |
bool AESGCMCC26XX_Object::operationInProgress |
bool AESGCMCC26XX_Object::operationCanceled |
int_fast16_t AESGCMCC26XX_Object::returnStatus |
AESGCM_ReturnBehavior AESGCMCC26XX_Object::returnBehavior |
AESGCM_OperationType AESGCMCC26XX_Object::operationType |
uint32_t AESGCMCC26XX_Object::semaphoreTimeout |
AESGCM_CallbackFxn AESGCMCC26XX_Object::callbackFxn |
AESGCM_Operation* AESGCMCC26XX_Object::operation |