ECDSACC26X1 Object. More...
#include <ECDSACC26X1.h>
Data Fields | |
bool | isOpen |
ECDSA_ReturnBehavior | returnBehavior |
ECC_State | eccState |
uint32_t | eccWorkZone [288] |
ECDSACC26X1 Object.
The application must not access any member variables of this structure!
bool ECDSACC26X1_Object::isOpen |
ECDSA_ReturnBehavior ECDSACC26X1_Object::returnBehavior |
ECC_State ECDSACC26X1_Object::eccState |
uint32_t ECDSACC26X1_Object::eccWorkZone[288] |