ECJPAKE Parameters. More...
#include <ECJPAKE.h>
Data Fields | |
ECJPAKE_ReturnBehavior | returnBehavior |
ECJPAKE_CallbackFxn | callbackFxn |
uint32_t | timeout |
void * | custom |
ECJPAKE Parameters.
ECJPAKE Parameters are used to with the ECJPAKE_open() call. Default values for these parameters are set using ECJPAKE_Params_init().
ECJPAKE_ReturnBehavior ECJPAKE_Params::returnBehavior |
Blocking, callback, or polling return behavior
ECJPAKE_CallbackFxn ECJPAKE_Params::callbackFxn |
Callback function pointer
uint32_t ECJPAKE_Params::timeout |
Timeout in system ticks before the operation fails and returns
void* ECJPAKE_Params::custom |
Custom argument used by driver implementation