Structure for storing IDs of pre-provisioned keys. More...
#include <CryptoKeyKeyStore_PSA.h>
Data Fields | |
uint8_t * | addr |
KeyStore_PSA_KeyFileId | id |
KeyStore_PSA_Algorithm | alg |
KeyStore_PSA_KeyUsage | usage |
uint32_t | export |
uint32_t | keyLength |
Structure for storing IDs of pre-provisioned keys.
Also stores minimal meta data required to import pre-provisioned keys from persistent memory
uint8_t* KeyStore_PSA_preProvisionedKeyIDs::addr |
KeyStore_PSA_KeyFileId KeyStore_PSA_preProvisionedKeyIDs::id |
KeyStore_PSA_Algorithm KeyStore_PSA_preProvisionedKeyIDs::alg |
KeyStore_PSA_KeyUsage KeyStore_PSA_preProvisionedKeyIDs::usage |
uint32_t KeyStore_PSA_preProvisionedKeyIDs::export |
uint32_t KeyStore_PSA_preProvisionedKeyIDs::keyLength |