TI BLE5-Stack API Documentation
2.02.09.00
|
Common Defines.
Go to the source code of this file.
Macros | |
#define | FAILURE 0x01 |
Failure. | |
#define | INVALID_EVENT_ID 0x06 |
Invalid Event ID. | |
#define | INVALID_INTERRUPT_ID 0x07 |
Invalid Interupt ID. | |
#define | INVALID_MEM_SIZE 0x0B |
Invalid Memory Size. | |
#define | INVALID_MSG_POINTER 0x05 |
Invalid Message Pointer. | |
#define | INVALID_TASK 0x03 |
Invalid Task. | |
#define | INVALIDPARAMETER 0x02 |
Invalid Parameter. | |
#define | KEY_CHANGE 0xC0 |
Key Events. | |
#define | MSG_BUFFER_NOT_AVAIL 0x04 |
No HCI Buffer is Available. | |
#define | NO_TIMER_AVAIL 0x08 |
No Timer Available. | |
#define | NV_BAD_ITEM_LEN 0x0C |
NV Bad Item Length. | |
#define | NV_ITEM_UNINIT 0x09 |
NV Item Uninitialized. | |
#define | NV_OPER_FAILED 0x0A |
NV Operation Failed. | |
#define | SUCCESS 0x00 |
SUCCESS. | |
#define | SYS_EVENT_MSG 0x8000 |
A message is waiting event. | |