TI BLE5-Stack API Documentation
2.02.09.00
|
Modules | |
ATT / GATT Events | |
Data Structures | |
struct | attAttrBtType_t |
Attribute Type format (2-octet Bluetooth UUID). More... | |
struct | attAttribute_t |
GATT Attribute format. More... | |
struct | attAttrType_t |
Attribute Type format (2 or 16 octet UUID). More... | |
union | attMsg_t |
ATT Message format. More... | |
struct | attPacket_t |
Attribute Protocol PDU format. More... | |
struct | gattAttrType_t |
GATT Attribute Type format. More... | |
struct | gattClientSecCBs_t |
GATT Structure for client security callbacks. More... | |
struct | gattService_t |
GATT Service format. More... | |
Typedefs | |
typedef struct attAttribute_t | gattAttribute_t |
GATT Attribute format. More... | |
typedef bStatus_t(* | pfnGATTBondInfoCB_t) (uint16_t connHandle, uint8_t *pMitmReq, uint8_t *pKeySize) |
typedef bStatus_t(* | pfnGATTStartEncCB_t) (uint16_t connHandle) |
typedef struct attAttribute_t gattAttribute_t |
GATT Attribute format.