TI OAD API Documentation
2.02.09.00
|
Data Fields | |
uint8_t | bimVer |
BIM version. | |
uint32_t | crc32 |
Image's 32-bit CRC value. | |
uint8_t | crcStat |
CRC status. | |
uint16_t | hdrLen |
Total length of the image header. | |
uint8_t | imgCpStat |
Image copy status. | |
uint32_t | imgEndAddr |
Address of the last byte of a contiguous image. | |
uint8_t | imgID [8] |
User-defined Image Identification bytes. | |
uint8_t | imgNo |
Image number of 'image type'. | |
uint8_t | imgType |
Image Type. | |
uint32_t | imgVld |
Image validation bytes, used by BIM. | |
uint32_t | len |
Image length in bytes. | |
uint8_t | metaVer |
Metadata version. | |
uint32_t | prgEntry |
Program entry address. | |
uint16_t | rfu |
Reserved bytes. | |
uint8_t | softVer [4] |
Software version of the image. | |
uint16_t | techType |
Wireless protocol type BLE/TI-MAC/ZIGBEE etc. | |
OAD Core image header structure definition