Union to access ECC_Curve25519 curve params in bytes or words. More...
#include <ECCParams.h>
Data Fields | |
uint8_t | byte [(32+4)] |
uint32_t | word [(32+4)/sizeof(uint32_t)] |
Union to access ECC_Curve25519 curve params in bytes or words.
uint8_t ECC_Curve25519_Param::byte[(32+ 4)] |
uint32_t ECC_Curve25519_Param::word[(32+ 4)/sizeof(uint32_t)] |