![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.2.11.00
|
Union of all L2CAP Signaling commands. More...
Data Fields | |
| l2capChannelEstEvt_t | channelEstEvt |
| Channel Established Event. | |
| l2capChannelTermEvt_t | channelTermEvt |
| Channel Terminated Event. | |
| l2capCmdReject_t | cmdReject |
| Command Reject. | |
| l2capConnectReq_t | connectReq |
| LE Credit Based Connection Request. | |
| l2capConnectRsp_t | connectRsp |
| LE Credit Based Connection Response. | |
| l2capFlowCtrlCredit_t | credit |
| LE Flow Control Credit. | |
| l2capCreditEvt_t | creditEvt |
| Out Of Credit Event or Peer Credit Threshold Event. | |
| l2capDisconnectReq_t | disconnectReq |
| Disconnection Request. | |
| l2capDisconnectRsp_t | disconnectRsp |
| Disconnection Response. | |
| l2capInfoReq_t | infoReq |
| Information Request - not supported. | |
| l2capInfoRsp_t | infoRsp |
| Information Response - not supported. | |
| l2capNumCtrlDataPktEvt_t | numCtrlDataPktEvt |
| Number of Available Ctrl Data Packets Event. | |
| l2capSendSduDoneEvt_t | sendSduDoneEvt |
| Send SDU Done Event. | |
| l2capParamUpdateReq_t | updateReq |
| Connection Parameter Update Request. | |
| l2capParamUpdateRsp_t | updateRsp |
| Connection Parameter Update Response. | |
Union of all L2CAP Signaling commands.