![]() |
![]() |
|
TI OAD API Documentation
2.2.11.00
|
Data Fields | |
| uint32_t | boundarySegLen |
| Boundary segment length. | |
| uint32_t | ram0EndAddr |
| RAM entry end address. | |
| uint32_t | ram0StartAddr |
| RAM entry start address. | |
| uint8_t | rfu |
| Reserved byte. | |
| uint8_t | segTypeBd |
| Segment type - for boundary segment. | |
| uint32_t | stackEntryAddr |
| Stack start address. | |
| uint32_t | stackStartAddr |
| Start address of stack image on internal flash. | |
| uint16_t | wirelessTech |
| Wireless technology type. | |
OAD boundary segment
This segment is used to describe the RAM and Flash boundaries in a split image system.