![]() |
![]() |
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.03.00
|
Modules | |
GAP Events | |
Data Structures | |
struct | gapAdvDataToken_t |
GAP Advertisement/Scan Response Data Token. More... | |
struct | gapAdvertisingParams_t |
Advertising Parameters. More... | |
struct | gapAuthParams_t |
Authentication Parameters. More... | |
struct | gapDevDiscReq_t |
Type of device discovery (Scan) to perform. More... | |
struct | gapDevRec_t |
Type of device discovery (Scan) to perform. More... | |
struct | gapEstLinkReq_t |
Establish Link Request parameters. More... | |
struct | gapEventHdr_t |
GAP event header format. More... | |
struct | gapPairingReq_t |
Pairing Request fields - the parsed fields of the SMP Pairing Request command. More... | |
struct | gapPeriConnectParams_t |
Connection parameters for the peripheral device. More... | |
struct | gapUpdateLinkParamReq_t |
Update Link Parameters Request parameters. More... | |
struct | gapUpdateLinkParamReqReply_t |
Update Link Parameters Request Reply parameters. More... | |
Typedefs | |
typedef uint16 | gapParamIDs_t |
GAP Parameters IDs. More... | |
typedef uint16 gapParamIDs_t |
GAP Parameters IDs.