TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.03.00
|
LE Connection Update Complete Event. More...
Data Fields | |
uint8 | BLEEventCode |
BLE Event Code. | |
uint16 | connectionHandle |
connection handle | |
uint16 | connInterval |
connection interval | |
uint16 | connLatency |
connection latency | |
uint16 | connTimeout |
connection supervision timeout | |
osal_event_hdr_t | hdr |
osal event header | |
uint8 | status |
status of event | |
LE Connection Update Complete Event.