TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
Modules | |
LinkDB Connection Handle | |
LinkDB Connection State Flags | |
Macros | |
#define | INVALID_CONNHANDLE 0xFFFF |
Invalid connection handle, used for no connection handle. | |
#define | LINBDB_ERR_INSUFFICIENT_KEYSIZE 0x0c |
Link is encrypted but the key size is too small. | |
#define | LINKDB_ERR_INSUFFICIENT_AUTHEN 0x05 |
Link isn't even encrypted. | |
#define | LINKDB_ERR_INSUFFICIENT_ENCRYPTION 0x0f |
Link is encrypted but it's not authenticated. | |
#define | LINKDB_STATUS_UPDATE_NEW 0 |
New connection created. | |
#define | LINKDB_STATUS_UPDATE_REMOVED 1 |
Connection was removed. | |
#define | LINKDB_STATUS_UPDATE_STATEFLAGS 2 |
Connection state flag changed. | |
#define | LOOPBACK_CONNHANDLE 0xFFFE |
Loopback connection handle, used to loopback a message. | |