TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
Authentication Parameters. More...
Data Fields | |
uint16 | connectionHandle |
Connection Handle from controller,. | |
smLinkSecurityReq_t | secReqs |
Pairing Control info. | |
Authentication Parameters.
securityInfo and identityInfo are only used if secReqs.bondable == BOUND, which means that the device is already bound and we should use the security information and keys.