![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
linkDB item More...
Data Fields | |
uint8 | addr [B_ADDR_LEN] |
Other Device's address. | |
uint8 | addrPriv [B_ADDR_LEN] |
Other Device's Private address. | |
uint8 | addrType |
Address type of connected device. | |
uint16 | connectionHandle |
Controller connection handle. | |
uint16 | connInterval |
The connection's interval (n * 1.23 ms) | |
uint8 | connRole |
Connection formed as Master or Slave. | |
uint16 | MTU |
The connection's MTU size. | |
encParams_t * | pEncParams |
pointer to LTK, ediv, rand. if needed. | |
linkSec_t | sec |
Connection Security related items. | |
uint8 | stateFlags |
LINK_CONNECTED, LINK_AUTHENTICATED... | |
uint8 | taskID |
Application that controls the link. | |
linkDB item