TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
Parameter Structure for SNP_writeCharCnf / SNP_CHAR_WRITE_CNF. More...
Data Fields | |
uint16_t | connHandle |
2 Byte Handle of the connection | |
uint8_t | status |
1 Byte Status of the request (SUCCESS or Error, List of SNP error codes) | |
Parameter Structure for SNP_writeCharCnf / SNP_CHAR_WRITE_CNF.
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.