TI BLE5-Stack API Documentation
1.01.09.00
|
L2CAP_SEND_SDU_DONE_EVT message format. More...
Data Fields | |
uint16 | CID |
Local channel id. | |
uint16 | credits |
Local credits. | |
uint16 | peerCID |
Peer channel id. | |
uint16 | peerCredits |
Peer credits. | |
uint16 | totalLen |
Total length of SDU being transmitted. | |
uint16 | txLen |
Total number of octets transmitted. | |
L2CAP_SEND_SDU_DONE_EVT message format.
This message is sent to the app when an SDU transmission is completed or aborted.