![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.03.00
|
linkDB info More...
Data Fields | |
uint8 | addr [B_ADDR_LEN] |
Other Device's address. | |
uint8 | addrPriv [B_ADDR_LEN] |
Other Device's Private address. | |
uint8 | addrType |
Address type of connected device. | |
uint16 | connInterval |
The connection's interval (n * 1.23 ms) | |
uint8 | connRole |
Connection formed as Master or Slave. | |
uint16 | MTU |
The connection's MTU size. | |
uint8 | stateFlags |
LINK_CONNECTED, LINK_AUTHENTICATED... | |
linkDB info