![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.03.00
|
Parameter Structure used to add a Format attribute. More...
Data Fields | |
uint16_t | desc |
< 1 Byte Namespace, as described by BLE Spec, Vol 3, Part G, Chapter 3.3 More... | |
uint8_t | exponent |
1 Byte Exponent, as described by BLE Spec, Vol 3, Part G, Chapter 3.3 | |
uint8_t | format |
1 Byte Format, as described by BLE Spec, Vol 3, Part G, Chapter 3.3 | |
uint16_t | unit |
2 Byte Unit, as described by BLE Spec, Vol 3, Part G, Chapter 3.3 | |
Parameter Structure used to add a Format attribute.
Used with snpAddCharDescDeclReq_t
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.
uint16_t desc |
< 1 Byte Namespace, as described by BLE Spec, Vol 3, Part G, Chapter 3.3
2 Byte Desc, as described by BLE Spec, Vol 3, Part G, Chapter 3.3