TI BLE5-Stack API Documentation
1.01.11.00
|
Data Fields | |
uint16_t | connectionHandle |
connection Handle | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status | |
uint8_t | opcode |
GAP_LINK_TERMINATED_EVENT | |
uint8_t | reason |
termination reason from LL, defined in ll.h | |
GAP_LINK_TERMINATED_EVENT message format.
This message is sent to the app when connection is terminated.