ADC driver's custom configuration structure. More...
#include <ADCBuf.h>
Data Fields | |
const ADCBuf_FxnTable * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
ADC driver's custom configuration structure.
const ADCBuf_FxnTable* ADCBuf_Config::fxnTablePtr |
Pointer to a function pointer table with driver-specific implementations of ADC APIs
void* ADCBuf_Config::object |
Pointer to a driver specific data object.
void const* ADCBuf_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure.