underlying data structure for type PIN_State More...
#include <PIN.h>
Data Fields | |
PIN_IntCb | callbackFxn |
Pointer to interrupt callback function. More... | |
uint32_t | portMask |
Bitmask for pins allocated in port. More... | |
uintptr_t | userArg |
User argument for whole handle. More... | |
underlying data structure for type PIN_State
PIN_IntCb PIN_State_s::callbackFxn |
Pointer to interrupt callback function.
uint32_t PIN_State_s::portMask |
Bitmask for pins allocated in port.
Referenced by PINCC26XX_setPortOutputEnable(), and PINCC26XX_setPortOutputValue().
uintptr_t PIN_State_s::userArg |
User argument for whole handle.