SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
_CtestAsyncResponse_t Struct Reference

Data Fields

_u8 Test
 
_u8 Socket
 
_i16 Status
 
_u32 StartTime
 
_u32 EndTime
 
_u16 TxKbitsSec
 
_u16 RxKbitsSec
 
_u32 OutOfOrderPackets
 
_u32 MissedPackets
 
_i16 Token
 

Detailed Description

Definition at line 1103 of file protocol.h.

Field Documentation

§ EndTime

_u32 EndTime

Definition at line 1109 of file protocol.h.

§ MissedPackets

_u32 MissedPackets

Definition at line 1113 of file protocol.h.

§ OutOfOrderPackets

_u32 OutOfOrderPackets

Definition at line 1112 of file protocol.h.

§ RxKbitsSec

_u16 RxKbitsSec

Definition at line 1111 of file protocol.h.

§ Socket

_u8 Socket

Definition at line 1106 of file protocol.h.

§ StartTime

_u32 StartTime

Definition at line 1108 of file protocol.h.

§ Status

_i16 Status

Definition at line 1107 of file protocol.h.

§ Test

_u8 Test

Definition at line 1105 of file protocol.h.

§ Token

_i16 Token

Definition at line 1114 of file protocol.h.

§ TxKbitsSec

_u16 TxKbitsSec

Definition at line 1110 of file protocol.h.


The documentation for this struct was generated from the following file: