SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
_SlProtocolNetAppResponse_t Struct Reference

Data Fields

_u16 Handle
 
_u16 status
 
_u16 MetadataLen
 
_u16 PayloadLen
 
_u32 Flags
 

Detailed Description

Definition at line 1000 of file protocol.h.

Field Documentation

§ Flags

_u32 Flags

Definition at line 1006 of file protocol.h.

§ Handle

_u16 Handle

Definition at line 1002 of file protocol.h.

§ MetadataLen

_u16 MetadataLen

Definition at line 1004 of file protocol.h.

§ PayloadLen

_u16 PayloadLen

Definition at line 1005 of file protocol.h.

§ status

_u16 status

Definition at line 1003 of file protocol.h.


The documentation for this struct was generated from the following file: