SimpleLink CC31xx/CC32xx Host Driver
Version 3.0.1.71
Simplifies the implementation of Internet connectivity
|
Data Fields | |
_u32 | Test |
_u16 | DestPort |
_u16 | SrcPort |
_u32 | DestAddr [4] |
_u32 | PayloadSize |
_u32 | Timeout |
_u32 | CsEnabled |
_u32 | Secure |
_u32 | RawProtocol |
_u8 | Reserved1 [4] |
Definition at line 1089 of file protocol.h.
_u32 CsEnabled |
Definition at line 1097 of file protocol.h.
_u32 DestAddr[4] |
Definition at line 1094 of file protocol.h.
_u16 DestPort |
Definition at line 1092 of file protocol.h.
_u32 PayloadSize |
Definition at line 1095 of file protocol.h.
_u32 RawProtocol |
Definition at line 1099 of file protocol.h.
_u8 Reserved1[4] |
Definition at line 1100 of file protocol.h.
_u32 Secure |
Definition at line 1098 of file protocol.h.
_u16 SrcPort |
Definition at line 1093 of file protocol.h.
_u32 Test |
Definition at line 1091 of file protocol.h.
_u32 Timeout |
Definition at line 1096 of file protocol.h.