SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
IpV6AcquiredAsync_t Struct Reference

Data Fields

_u32 Type
 
_u32 Ip [4]
 
_u32 Gateway [4]
 
_u32 Dns [4]
 

Detailed Description

Definition at line 1141 of file protocol.h.

Field Documentation

§ Dns

_u32 Dns[4]

Definition at line 1146 of file protocol.h.

§ Gateway

_u32 Gateway[4]

Definition at line 1145 of file protocol.h.

§ Ip

_u32 Ip[4]

Definition at line 1144 of file protocol.h.

§ Type

_u32 Type

Definition at line 1143 of file protocol.h.


The documentation for this struct was generated from the following file: