SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
SlFsCloseCommand_t Struct Reference

Data Fields

_u32 FileHandle
 
_u32 CertificFileNameLength
 
_u32 SignatureLen
 

Detailed Description

Definition at line 1180 of file protocol.h.

Field Documentation

§ CertificFileNameLength

_u32 CertificFileNameLength

Definition at line 1183 of file protocol.h.

§ FileHandle

_u32 FileHandle

Definition at line 1182 of file protocol.h.

§ SignatureLen

_u32 SignatureLen

Definition at line 1184 of file protocol.h.


The documentation for this struct was generated from the following file: